Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories | 00 | None |
| Case flow options | 02 | G 1/4 BSP straight thread with check valve |
| CUSTOMER IDENTIFICATION | 00 | None |
| Design code | A | First (standard) |
| Displacement | 130 | 130.3 cm3/r [7.95 in3/r] |
| Geroler options | 2 | Free running,LSC |
| Low pressure relief | 0 | None |
| Mounting type | AC | Standard, 4 bolt: 127.00 [5.000] pilot DIA. 14.27 [.562] DIA. holes on 161.92[6.375] DIA. bolt circle. (SAE C) |
| Output shaft type | 04 | 40.00 [1.575] DIA. straight with M12 x 1.75-6H thread, 7.955 [.3132] x 11.979 [.4716] wide x 69.98 [2.755]straight key |
| Paint packaging | AB | Black |
| Port type | AB | STA G 3/4 |
| Pressure flow option | 00 | None |
| Product | M | Motor |
| Seal options | A | HP SHAFT SEAL |
| Series | C4 | Jining 4000 series |
| Special assembly instructions | 00 | None |
| Special features hardware | 00 | None |