Danfoss logo
S 633 SE-30C    127 MM-product-details

S 633 SE-30C 127 MM

12024043

Alternate part number: TS22127008


Tools

Product specifications

Characteristic
Value
ColorGreen
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.62
Outside diameter (mm)142.80
Tube materialPolyvinyl chloride (PVC)