Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | M12 x 1.5-6H o-ring LS |
| Cylinder Relief setting | 235 bar [3407 lbf/in2] |
| Design code | 001 |
| Displacement | 400 cm3/r |
| Flow Amplification | NONE |
| Fluid Type | Refer Technical Bulletin 3-401 |
| Identification | BARCODE,XCMG PN |
| Inlet or LS relief setting | 175 bar [2537 lbf/in2] |
| Inlet Pressure Rating | 210Bar[3045 lbf/in2] |
| Input Torque | N362 |
| Load Circuit | NON-LOAD REACTION |
| Mechanical Interface | IIP, 12 tooth 16/32 DP 30° PA |
| Mounting Threads | 4-M10X1.5-6H |
| Neutral Circuit | Load Sensing, Dynamic Signal |
| Norminal Flow Rating | 45 LPM[12.00 gal/min] |
| P,L,R,T Port Size | 4x M22x1.5-6H |
| Paint & Package | Black Paint |
| Port Face Threads | 2-M10X1.0-6H |
| Return Pressure Rating | 10Bar[145 lbf/in2] MAXIMUM |
| Special Features | Polished GG W/ 0.80 ORI |
| Unit type | ASU-XcelUL |
| Unit type | Standard |
| Valve Options | CRV,ACV,ICV,LSRV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |