Product specifications
Characteristic | Value |
---|---|
Color | Green |
Cover material | EPDM |
ERP Product Class Description | undefined |
ERP Product Group Description | undefined |
ERP Product Line Description | undefined |
ERP Stat Number Description | undefined |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.53 |
Outside diameter (mm) | 39.00 |
Tube material | XLPE |