Product specifications
Characteristic | Value |
---|---|
Color | Blue |
Cover material | Polyvinyl chloride (PVC) |
ERP Product Class Description | undefined |
ERP Product Group Description | undefined |
ERP Product Line Description | undefined |
ERP Stat Number Description | undefined |
Inside diameter (inch) | 3.00 |
Inside diameter (mm) | 76.20 |
Outside diameter (inch) | 3.50 |
Outside diameter (mm) | 89.00 |
Tube material | Polyvinyl chloride (PVC) |