Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement | 11 | 11.0 cm3/r [0.67 in3/r] |
| Identification | 0 | None |
| Inlet port | AF | G3/4 ports |
| Input shaft | 21 | Taper 1:8 on dia 17.46[0.68], m12 x 1.5, woodruff key 4 x dia 16.5[0.15 x dia 0.65], shaft ext 40.5[1.59] |
| Mounitng | AR | European rectangular 4 bolt, 36.4[1.43] pilot dia., 9.0 [0.35] dia holes on 71.4 [2.81] x 96.1 [3.78] dist |
| Outlet port | AG | G1/2 ports |
| PAINT | AB | Epoxy coated black primer (aluminium surfaces have adhesion limitations) |
| Product | GD | External gear pump |
| Rotation | R | Right handed cw |
| Size | 5 | Frame size |
| Special features | 16 | NBR shaft seal id 17.46[0.68] and od 28.58[1.12] |
| Unit type | S | Single |