Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 1.380 |
| Bend radius min (mm) | 35.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Color | Black |
| Compliances | SAE 100R6 |
| Conductivity | Non-conductive |
| Construction | 1 Textile Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Hose_Length_tolerance | +/- 2% |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink transfer |
| Length (in) | 1968.50000 |
| Length (mm) | 50000.00000 |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.60 |
| Package form | Bulk |
| Qualified hose fittings | Winner 2-Piece |
| Reinforcement material | Fiber |
| Series | WH005 Series |
| Size | -3 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
