Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Natural rubber (NR) |
Inside diameter (inch) | 4.02 |
Inside diameter (mm) | 102.00 |
Outside diameter (inch) | 4.53 |
Outside diameter (mm) | 115.00 |
Tube material | Natural rubber (NR) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | Natural rubber (NR) |
Inside diameter (inch) | 4.02 |
Inside diameter (mm) | 102.00 |
Outside diameter (inch) | 4.53 |
Outside diameter (mm) | 115.00 |
Tube material | Natural rubber (NR) |