Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.885 | |
| A dimension MM | 22.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 26.988 | |
| End size 1 | -10 | -10 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 26.988 | |
| Inside diameter IN | 0.795 | |
| Inside diameter MM | 20.193 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |