Product specifications
Characteristic | Value |
---|---|
Color | Green |
Cover material | EPDM |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.41 |
Outside diameter (mm) | 36.00 |
Tech. Char for It.MDS MM & APO | X |
Tube material | UHMW |
Characteristic | Value |
---|---|
Color | Green |
Cover material | EPDM |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.41 |
Outside diameter (mm) | 36.00 |
Tech. Char for It.MDS MM & APO | X |
Tube material | UHMW |