Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1FFS-24XZ | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1FFS | 1FFS |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
| Thread size 1 | 2-12 UN | 2-12 UN |