Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| End size 1 | -8 | -8 |
| End size 2 | -20 | -20 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.969 | |
| Hex size 5 MM | 50.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1B | 1B |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2 | G 1/2 |
| Thread size 2 | G 1 1/4 | G 1 1/4 |