Product specifications
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 2.50 |
Inside diameter (mm) | 63.50 |
Outside diameter (inch) | 2.93 |
Outside diameter (mm) | 74.50 |
Tube material | Polyvinyl chloride (PVC) |
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 2.50 |
Inside diameter (mm) | 63.50 |
Outside diameter (inch) | 2.93 |
Outside diameter (mm) | 74.50 |
Tube material | Polyvinyl chloride (PVC) |