Product specifications
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.31 |
Outside diameter (mm) | 33.40 |
Tube material | Polyvinyl chloride (PVC) |
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.31 |
Outside diameter (mm) | 33.40 |
Tube material | Polyvinyl chloride (PVC) |