LAGINA -GREY   4"-product-details

LAGINA -GREY 4"

12026882

Alternate part number: TS20102013


Tools

Product specifications

Characteristic
Value
ColorGray
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.54
Outside diameter (mm)115.40
SeriesLAGINA
Tube materialPolyvinyl chloride (PVC)