Product specifications
Characteristic | Value |
|---|---|
| Color | Orange |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.50 |
| Outside diameter (mm) | 89.00 |
| Series | LAGINA/LC |
| Tube material | Polyvinyl chloride (PVC) |