Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Drop dimension IN | 2.461 | |
| Drop dimension MM | 62.50 | |
| End size 1 | -24 | -24 |
| End size 2 | -48 | -48 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | MALE ORB ADJUSTABLE ISO 6149-3 | Male ORB Adjustable ISO 6149-3 |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.890 | |
| Hex size 5 MM | 48.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1JH9 | 1JH9 |
| Thread sealant | NO | No |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
| Thread size 2 | M48X2 | M48x2 |