SMARTFLEX-BLACK 102 MM-product-details

SMARTFLEX-BLACK 102 MM

12027185

Alternate part number: TS20102014


Tools

Product specifications

Characteristic
Value
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.54
Outside diameter (mm)115.40
SeriesLAGINA
Tube materialPolyvinyl chloride (PVC)