SMARTFLEX-BLACK      152 MM-product-details

SMARTFLEX-BLACK 152 MM

12027191

Alternate part number: TS20152009


Tools

Product specifications

Characteristic
Value
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.62
Outside diameter (mm)168.40
SeriesLAGINA
Tube materialPolyvinyl chloride (PVC)