Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 391.7 [23.90] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1 | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | MC6390AC02AC0300000000000ABAAB | |
| Motor function | Standard | |
| Motor Series | XL6 Series | |
| Motor Size | 390 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.1, 184.2, 14.4 [5.50 x 0.28, 7.25, 0.57] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | Z331-03 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 7/16 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |