Danfoss logo
HOSE-AER, FC636, -16, R12-product-details

HOSE-AER, FC636, -16, R12

12027273


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationGround support equipment
Bend radius min (inch)12.000
Bend radius min (mm)305.000
BrandAeroquip by Danfoss
Burst pressure (bar)1100
Burst pressure (psi)16000
ColorBlack
CompliancesSAE 100R12
Construction4 Wire Spiral
Cover materialEPDM
Impulse cycle (cycles)200000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Outside diameter (inch)1.49
Outside diameter (mm)37.90
Package formBulk
Product height in1.000
Product height mm25.400
Product width in1.000
Product width mm25.4
Qualified hose fittings4S/6S
Reinforcement materialBrass plated steel wire
SeriesFC636 Series
Size-16
Tube materialEPDM
Working pressure max (bar)275
Working pressure max (psi)4000
Working temperature max (C)79
Working temperature max (F)175.0
Working temperature min (C)-40
Working temperature min (F)-40.0