Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.16 |
| Inside diameter (mm) | 55.00 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Series | TERMESSOS |
| Tube material | Polyvinyl chloride (PVC) |