Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.578 | |
| A dimension MM | 65.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 23.813 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.930 | |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.340 | |
| Hose cut off factor MM | 34.036 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 0.938 | |
| Product height mm | 23.813 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.938 | |
| Product width mm | 23.813 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
