Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories | 00 | None |
| Brake Release Port Dimension | n/a | |
| Case flow options | 02 | G 1/4 BSP straight thread with check valve |
| Check valve function | Yes | |
| CUSTOMER IDENTIFICATION | 00 | None |
| Design code | 01 | |
| Design code | A | First (standard) |
| Displacement | 205 | 205.5 cm3/r [12.54 in3/r] |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 204.7 [12.49] | |
| Geroler options | 0 | Standard |
| Hydraulic valve function | None | |
| Low pressure relief | 0 | None |
| Main port dimension | G 3/4 | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | MC4205AC04AB0200000000000AB00A | |
| Motor function | Standard | |
| Motor Series | XL4 Series | |
| Motor Size | 205 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting type | AC | Standard, 4 bolt: 127.00 [5.000] pilot DIA. 14.27 [.562] DIA. holes on 161.92[6.375] DIA. bolt circle. (SAE C) |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Output shaft type | 04 | 40.00 [1.575] DIA. straight with M12 x 1.75-6H thread, 7.955 [.3132] x 11.979 [.4716] wide x 69.98 [2.755]straight key |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Paint packaging | AB | Black |
| Painted | Yes | |
| Port type | AB | STA G 3/4 |
| Pressure flow option | 00 | None |
| Product | M | Motor |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | Z331-32 | |
| Seal options | 0 | Standard |
| Sensor | None | |
| Series | C4 | Jining 4000 series |
| Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | Rectangular key, 8 x 12 x 70 mm | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special assembly instructions | 00 | None |
| Special Features Assembly | Standard | |
| Special features hardware | 00 | None |
| Valve system | Disc valve with valve drive |