Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement- front | 20 | 20.0 cm3/r [1.22 in3/r] |
| Displacement- rear | 12 | 12.3 cm3/r [0.70 in3/r] |
| Identification | 1 | John deere (India) |
| Inlet port- front | AT | Manifold- inlet port |
| Inlet port- rear | AT | Manifold- inlet port |
| Input shaft | 05 | 11 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline, 18.63 [0.73] dia, flat root side fit, shaft ext 32.4[1.27] |
| Mounitng | AB | SAE a 2 bolt, 82.50 [3.25] pilot dia. m10x1.5 threaded holes on 106.4 [4.19] dia. circle |
| Outlet port- front | AL | M27 x 2.0-6h o-ring port |
| Outlet port- rear | AJ | M22 x 1.5-6h o-ring port |
| PAINT | AA | None |
| Product | GD | External gear pump |
| Rotation | L | Left handed ccw |
| Size | 5 | Frame size |
| Special features | 09 | Two long studs with bracket |
| Unit type | D | Double |