SELAR-2 1/2"-product-details

SELAR-2 1/2"

12029460

Alternate part number: S250013048


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesSAE 100R8
Construction2 Textile Braid
Cover materialPolyurethane (TPU)
Inside diameter (inch)0.51
Inside diameter (mm)13.00
Outside diameter (inch)0.77
Outside diameter (mm)19.60
SeriesSELAR-2 SAE 100 R8
Tube materialPolyester (PEE)