SAE J 2064 TYPE A 13/32"-product-details

SAE J 2064 TYPE A 13/32"

12029625

Alternate part number: H291010023


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesSAE J2064 Type A
Construction1 Textile Braid
Cover materialEPDM
Inside diameter (inch)0.41
Inside diameter (mm)10.30
Outside diameter (inch)0.71
Outside diameter (mm)18.00
SeriesSEL KLIMA TYPE A
Tube materialBromobutyl Rubber (BIIR)