Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement | 08 | 8.2 cm3/r [0.50 in3/r] |
| Identification | 5 | Schwing stetter |
| Inlet port | AR | M6 x 1, 40.0 [1.57] pcd, dia 20.0 [0.79], german flanged port- 4 bolts |
| Input shaft | 06 | 9 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline,15.56 [0.61] dia, flat root side fit, shaft ext 31.5 [1.24], reinforcedfillet |
| Mounitng | AA | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port | AP | M6 x 1, 35.0 [1.38] pcd, dia 15.0 [0.59], german flanged port- 4 bolts |
| Paint | AB | Epoxy coated black primer (aluminium surfaces have adhesion limitations) |
| Product | GD | External gear pump |
| Rotation | R | Right handed cw |
| Size | 5 | Frame size |
| Special features | 00 | None |
| Unit type | S | Single |