Product specifications
Characteristic | Value |
|---|---|
| Color | Gray |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.40 |
| Outside diameter (mm) | 61.00 |
| Series | LAGINA |
| Tube material | Polyvinyl chloride (PVC) |