Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 4641 TYPE 2 |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.71 |
| Outside diameter (mm) | 94.40 |
| Series | AKDENIZ ISO Type2 SDC Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |