Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 5.67 |
| Outside diameter (mm) | 144.00 |
| Series | Special Hose Design |
| Tube material | Natural rubber (NR) |