Product specifications
Characteristic | Value |
|---|---|
| Color | Red |
| Cover material | EPDM |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.25 |
| Outside diameter (mm) | 32.00 |
| Series | BUHAR SW D Steam Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |