Product specifications
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 2.36 |
| Inside diameter (mm) | 60.00 |
| Outside diameter (inch) | 2.67 |
| Outside diameter (mm) | 68.00 |
| Series | PARATUB D Mat.Hand Sp Sz |
| Tube material | Natural rubber (NR) |