Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 2.91 |
| Outside diameter (mm) | 74.00 |
| Series | ADRIATIC SDFC Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |