KEMI SDFC/10 XLPE 51X64-product-details

KEMI SDFC/10 XLPE 51X64

12032149

Alternate part number: M68F050011


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorGreen
Construction2 Ply Pes Fab,St Wire
Cover materialEPDM
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.52
Outside diameter (mm)64.00
SeriesKEMI-10 SDFC XLPE Chem Sp Cv
Tube materialXLPE