VIBRO/10 DEWALT ARGENTO(L:45FT) 25X39-product-details

VIBRO/10 DEWALT ARGENTO(L:45FT) 25X39

12032271

Alternate part number: M227025098


Tools

Product specifications

Characteristic
Value
ColorBlack
Construction2 Ply Pes Fab
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.53
Outside diameter (mm)39.00
SeriesVIBRA D Mat.Hand Ct
Tube materialStyrene Butadıene (SBR Blend)