Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J517 |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 1.65 |
| Inside diameter (mm) | 42.00 |
| Outside diameter (inch) | 2.12 |
| Outside diameter (mm) | 54.00 |
| Series | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |