Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Construction | 2 Ply Pes Fab,Gl Fab |
| Cover material | Glass Fibre |
| Inside diameter (inch) | 1.57 |
| Inside diameter (mm) | 40.00 |
| Outside diameter (inch) | 2.36 |
| Outside diameter (mm) | 60.00 |
| Series | OSTRO GF Steel Mill Ct |
| Tube material | EPDM |