Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE 100R8 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 5.00 |
| Outside diameter (inch) | 0.35 |
| Outside diameter (mm) | 9.00 |
| Series | SELAR-2 SAE 100 R8 |
| Tube material | Polyester (PEE) |