Product specifications
Characteristic | Value |
|---|---|
| Color | Gray |
| Construction | 1 Wire Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.31 |
| Outside diameter (mm) | 33.30 |
| Series | BOSPHORUS |
| Tube material | Polyvinyl chloride (PVC) |