KUM VERICI 32X48-product-details

KUM VERICI 32X48

12033408

Alternate part number: V711032110


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 3861
Construction2 Ply Pes Fab,Cu
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.26
Inside diameter (mm)32.00
Outside diameter (inch)1.89
Outside diameter (mm)48.00
SeriesKUM D Mat.Hand Sp Sz
Tube materialButadieneRubberBlend(BR Blend)