Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1ET-39-16SPXZ | |
| End size 1 | -39 | -39 |
| End size 2 | -16 | -16 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1ET-SP | 1ET-SP |
| Thread sealant | NO | No |
| Thread size 1 | M39X2 | M39x2 |
| Thread size 2 | R 1-11 | R 1-11 |