Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1EM-22WDXZ | |
| End size 1 | -22 | -22 |
| End size 2 | -22 | -22 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE ORB ISO 6149-3 | Male ORB ISO 6149-3 |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1EM-WD | 1EM-WD |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |