Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Catalog Item | EHP522-56BK | |
| Color | BLACK | Black |
| Construction | 6 PLY PES FAB,ST WIRE,CU | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Factory_crimp | NO | No |
| Inside diameter (inch) | 3.54 | |
| Inside diameter (mm) | 90.00 | |
| Outside diameter (inch) | 4.29 | |
| Outside diameter (mm) | 109.00 | |
| Series | EHP522 SERIES | EHP522 Series |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -30 | |
| Working temperature min (F) | -22.0 |
