Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 03 | SAE 1-1/16-12 UNF-2B |
| Anti cavitation | 0 | None |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 067A | 67.3 41.2 cm3/r (4.11 2.51 in3/r) |
| Gear ratio | 054 | 54.0 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 5 | Primer + gray |
| Parking brake setting | 02 | 8.6 bar (124 psi) |
| Relief valve setting | 12 | 324bar (4694psi) 20lpm (5.3gpm |
| Special requirement | 00 | None |
| Two speed setting | 21 | 284bar (4125psi) pilot 39bar (569psi) |