Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | D | 50 mm |
| Mounting style | 17 | Head trunnion |
| Port type | 3 | SAE port |
| Port size | SAE#6 | SAE#6 |
| Cushion location | D | Cushion head 0 cap 3 |
| First rod end type | 0 | Intermediate male metric thread |
| Model Code 1 | CYL-F-TV---MD-ML-17-0275X-H-A- | |
| Model Code 2 | TT-302-11-CX3-XXXX-XXX-X-0550 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Port location | K | Head 1 cap 1 |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | T | High temperature |
| Series | TV | TV series– ISO 6020-2interchangeable hydraulic cylinder |
| Working stroke | 275.00 |
