Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12035151
CYLINDER NZ B3.25 R1.75 S6.000 IN M07
12035151
Where to buy
Export PDF
Tools
Add to comparison
12035151
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore diameter
G
3.25 inch
Mounting style
07
Head rectangular flange
Gross stroke
6.00
6.00 inch