Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12035164
CYLINDER NZ B7.00 R3.00 S1.000 IN M08
12035164
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12035164
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore diameter
M
7.00 inch
Mounting style
08
Head square flange
Gross stroke
1.00
1.00 inch