Head trunnion tie-rod cylinder

CYLINDER NZ B2.50 R1.75 S35.875 IN M11

12035267


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterE2.50 inch
Mounting style11Cap spherical bearing