
CYLINDER NZ B3.25 R2.00 S34.00 IN M10, CYL-F-NZ---IG-IM-10-00340-C-A-NN-304-11-XXX-XXXX-XXX-X-0000
12035542
Model code: CYL-F-NZ---IG-IM-10-00340-C-A-NN-304-11-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: N series heavy-duty tie-rod NFPA cylinders
12035542
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 10 | Cap fixed clevis |
| Gross stroke | 34.00 | 34.00 inch |
| Model Code 1 | CYL-F-NZ---IG-IM-10-00340-C-A- | |
| Model Code 2 | NN-304-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |